IESNA:LM-63-2002
[TEST]P956932
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-940-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36941
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
7415.6 7419.5 7403.8 7370.6 7177.2 6975.9 6942.7 7102.9 7474.2 7968.5
8566.5 9254.3 9979.2 10508.8 10915.2 11317.8 11685.1 11905.9 11982.1 11900.1
11485.8 10741.3 9789.7 8281.2 6081 3540.7 2749.3 2514.8 2235.4 1821.2
1399.1 1086.4 814.8 510 291.2 117.2 0
7415.6 7384.3 7368.7 7347.2 7159.6 6954.4 6925.1 7069.7 7427.3 7937.3
8519.6 9184 9908.9 10456 10846.8 11257.2 11620.6 11855.1 11964.5 11866.8
11421.3 10692.5 9725.2 8152.2 5889.5 3429.3 2718.1 2491.4 2208.1 1789.9
1381.5 1072.8 775.8 490.5 283.3 113.3 0
7415.6 7405.8 7398 7376.5 7228 7030.6 6968.1 7087.3 7399.9 7878.7
8445.3 9082.3 9801.4 10434.5 10872.2 11278.7 11706.6 11997.8 12179.5 12163.9
11862.9 11194.7 10278.2 8851.8 6747.3 3990.1 2766.9 2512.9 2278.4 1954
1576.9 1172.4 867.6 566.7 308.7 140.7 0
7415.6 7398 7388.2 7405.8 7304.2 7134.2 7058 7118.5 7337.4 7720.4
8230.4 8799 9457.5 10168.8 10737.4 11188.8 11622.6 11999.7 12224.4 12329.9
12212.7 11802.4 11071.5 9789.7 7859.1 5027.7 2847 2362.4 2149.4 1895.4
1625.8 1350.2 1045.4 697.6 398.6 177.8 0
7415.6 7407.7 7413.6 7452.7 7433.1 7343.3 7231.9 7220.2 7319.8 7548.4
7900.2 8353.5 8896.7 9522 10204 10835.1 11325.6 11751.6 12128.7 12406.2
12484.3 12312.4 11884.4 11186.8 9822.9 7403.8 4121.1 2090.8 1645.3 1385.4
1129.4 910.6 709.3 500.2 271.6 99.7 0
7415.6 7419.5 7441 7493.7 7544.5 7544.5 7491.8 7442.9 7450.7 7546.5
7736 8033 8433.6 8906.5 9436 10108.2 10823.4 11427.2 11777 11941.1
12048.6 12101.3 12083.7 12062.2 11853.2 10622.1 7952.9 4429.8 2014.6 1293.6
1018.1 789.4 576.4 396.7 228.6 84 0
7415.6 7423.4 7464.4 7526.9 7616.8 7696.9 7751.6 7794.6 7790.7 7865
7990 8181.5 8447.3 8752.1 9125.3 9580.6 10098.4 10667.1 11179 11603
12031 12511.7 12992.4 13492.6 14112 14459.8 13387.1 10590.9 6843 3437.1
1649.2 1014.1 687.8 447.5 256 89.9 0
7415.6 7429.2 7485.9 7575.8 7673.5 7771.2 7888.4 8021.3 8181.5 8386.7
8648.5 8949.5 9273.8 9633.4 10061.3 10585 11177.1 11829.7 12541 13310.9
14200 15171.1 16257.6 17338.1 18549.6 19958.5 21332.2 21680 20417.7 17418.2
12947.4 8212.8 4789.3 2645.8 1168.5 281.4 0
7415.6 7448.8 7517.2 7620.7 7722.3 7814.2 7925.6 8078 8255.8 8525.4
8881.1 9289.5 9774.1 10372 11098.9 11999.7 13043.2 14250.8 15552.1 16880.9
18391.4 19825.6 21517.8 23237.4 25300.8 27329.1 29908.4 32671.4 34869.7 34639.1
30482.9 22971.6 14520.4 5819.1 1063 234.5 0
7415.6 7446.8 7530.8 7628.5 7730.2 7839.6 7954.9 8109.2 8294.9 8562.6
8890.8 9285.6 9752.6 10352.5 11097 12042.7 13125.2 14434.4 15880.4 17361.6
18917 20505.6 22207.6 24063.9 26045.3 28110.7 30455.6 33003.6 35493.1 35932.7
31786.3 23200.2 13162.4 3427.4 730.8 216.9 0
7415.6 7444.9 7511.3 7642.2 7749.7 7868.9 7966.6 8109.2 8304.6 8539.1
8822.5 9144.9 9512.2 10016.4 10678.8 11479.9 12449.1 13641.1 14999.2 16480.3
17969.3 19495.4 21072.3 22754.7 24591.5 26397 28278.8 29926 31178.5 30281.6
26098.1 17984.9 7827.9 1510.5 455.3 150.5 0
7415.6 7437 7526.9 7640.3 7743.8 7847.4 7945.1 8058.4 8216.7 8386.7
8588 8783.4 8978.8 9242.6 9629.5 10141.4 10757 11583.5 12556.6 13658.7
14858.5 16099.3 17318.6 18557.4 19845.2 21050.8 22260.3 23356.6 23589.1 21545.2
17373.3 11937.2 5094.2 1014.1 304.8 84 0
7415.6 7437 7511.3 7597.3 7683.3 7736 7788.8 7833.7 7874.8 7923.6
7939.2 7886.5 7786.8 7681.3 7607 7603.1 7708.7 8009.6 8498.1 9113.6
9842.5 10645.6 11454.5 12259.6 13041.2 13691.9 14078.8 14295.7 13744.7 11562
8478.5 5242.7 2090.8 594 218.9 54.7 0
7415.6 7409.7 7427.3 7452.7 7437 7333.5 7173.3 6932.9 6616.4 6198.2
5674.5 5064.9 4459.1 3953 3550.5 3218.3 2962.3 2798.2 2714.2 2694.6
2747.4 2852.9 2954.5 3054.2 3101.1 3024.8 2790.4 2417.1 1846.6 1311.2
953.6 691.7 504.1 353.7 213 56.7 0
7415.6 7366.7 7306.1 7186.9 6972 6614.4 6135.7 5528 4848 4230.5
3724.4 3284.7 2878.3 2577.4 2413.2 2337 2284.3 2219.8 2151.4 2086.9
2010.7 1907.1 1786 1678.5 1575 1471.4 1369.8 1260.4 1131.4 984.8
834.4 687.8 531.5 365.4 199.3 44.9 0
7415.6 7317.9 7140 6839.1 6370.1 5703.8 4973 4277.4 3765.4 3329.7
2958.4 2749.3 2628.2 2522.7 2413.2 2321.4 2272.5 2255 2221.7 2147.5
2040 1932.5 1823.1 1717.6 1602.3 1489 1373.7 1250.6 1131.4 1000.5
861.7 707.4 531.5 343.9 175.9 37.1 0
7415.6 7286.6 6987.6 6497.2 5778.1 4900.7 4158.2 3644.3 3233.9 2977.9
2856.8 2745.4 2628.2 2503.1 2387.8 2317.5 2296 2284.3 2256.9 2169
1965.8 1850.5 1746.9 1647.2 1555.4 1469.4 1363.9 1246.7 1121.6 980.9
828.5 664.4 492.4 332.2 177.8 48.9 0
7415.6 7235.8 6819.6 6141.5 5211.4 4296.9 3712.7 3280.8 3046.3 2944.7
2817.7 2694.6 2610.6 2520.7 2397.6 2319.4 2284.3 2237.4 2030.2 1942.3
1913 1901.3 1868.1 1815.3 1735.2 1629.7 1481.2 1342.4 1190 1037.6
881.3 724.9 562.8 398.6 234.5 80.1 0
7415.6 7222.1 6714.1 5871.9 4814.7 3988.2 3466.5 3132.3 3032.7 2917.4
2776.7 2680.9 2620.4 2540.2 2393.7 2294 2215.9 2000.9 1926.7 1895.4
1870 1864.1 1840.7 1778.2 1670.7 1543.7 1406.9 1258.4 1104 965.3
830.5 697.6 570.6 441.6 443.6 336.1 0
7415.6 7169.3 6565.6 5613.9 4513.8 3802.5 3317.9 3103 3030.7 2899.8
2765 2679 2628.2 2548.1 2376.1 2225.6 2028.3 1873.9 1825.1 1780.1
1750.8 1733.2 1653.1 1563.2 1461.6 1360 1240.8 1125.5 998.5 869.5
748.4 623.3 506.1 609.7 547.1 183.7 0
7415.6 7153.7 6512.8 5522.1 4390.7 3654 3220.2 3091.3 3024.8 2897.8
2765 2684.8 2647.7 2573.5 2364.4 2143.6 1885.6 1778.2 1709.8 1655.1
1627.7 1567.1 1465.5 1371.7 1276 1168.5 1074.7 980.9 881.3 791.4
746.4 590.1 490.5 678 312.6 78.2 0
7415.6 7179.1 6551.9 5533.8 4418.1 3702.9 3237.8 3099.1 3044.4 2919.3
2776.7 2700.5 2661.4 2595 2391.7 2145.5 1881.7 1774.3 1702 1645.3
1614 1555.4 1455.8 1367.8 1270.1 1166.6 1063 969.2 877.4 767.9
672.2 553 490.5 680 269.7 66.4 0
